/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Raster Gehäuse

    Grid Plus Moulded Architrave Box

    Grid Plus Moulded Architrave Boxes are made from a high grade thermoset material which has an inherent antimicrobial property. They are quick and easy to install.

    Übersicht

    Logic Plus Grid Plus Moulded Architrave Box from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. Technically they exceed British Standard requirements with patented features that make these products the most advanced and safest available. They are easy to install and available through our extensive distributor network. The range is backed by MK’s quality and reliability and provides the largest selection of wiring devices in any single range. It is ideal for modern interiors and offer an unobtrusive and sophisticated look, It has an Earth Terminal fitted in the base.

    Features & Benefits:
    • Architrave, Moulded, Surface Mounting Box
    • Specially designed for 2 Gang Architraive switches .
    • Eath terminal fitted in base of boxes.
    • Durable and impact resistant
    Certifications:
    • Confirms to BS5733:2010+A1:2014
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863.
    • CE Marked
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric