/content/hbtbt/de/de/search-results.html

    Schalter und Steckdosengehäuse

    Mounting Pattress

    Auslaufmodell

    Mounting Pattress is a 40mm moulded white back box. . Which is suitable for use with MK 1 gang switches and sockets. Knockouts to the sides and base of this pattress box are also provided to make wiring easier.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Mounting Pattress is a 40mm moulded white back box. . Which is suitable for use with MK 1 gang switches and sockets. Knockouts to the sides and base of this pattress box are also provided to make wiring easier. Ideal for MK's many ranges of light switches, switches and sockets. MK Electrics back boxes come with a 1 year warranty from the date of purchase.

    Features & Benefits:
    • A screw less cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets
    • When servicing or repairing appliances, fuse carriers remain attached to the front plate when opened and can be padlocked for safety
    • An optional tamperproof screw on fuse carriers is particularly useful for appliances in public areas
    • In-line terminals, backed out captive terminal screws and clear marking make installation easy
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric