/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Sonntag, den 17. Mai, von 1 Uhr bis 11 Uhr EST (von 5 Uhr bis 15 Uhr GMT, von 6 Uhr bis 16 Uhr CET und von 10:30 Uhr bis 20:30 Uhr IST) aufgrund geplanter Wartungsarbeiten nicht verfügbar sein. Wir schätzen Ihre Geduld während dieser Zeit.

    Schalter und Steckdosengehäuse

    PEHA Surface Mounting Box

    PEHA Surface Mounting Box can be vertically installed and is suitable for mounting rocker switches and other accessories.They are available in pure white and grey colour with smooth and simple design with maximum degree of security.

    Übersicht

    Honeywell PEHA has played a major part in shaping modern electrical installations for over 90 years. Honeywell PEHA is synonymous with an impressive, high-quality complete range that can offer professionals and users alike everything that they need. The focus here is on energy saving, comfort and greater safety in industrial buildings and in private home building. Great flexibility, simple installation and easy start-up characterise the installation solutions of Honeywell PEHA. Whether wired or by radio – with Honeywell PEHA there’s no compromise in terms of either comfort or an attractive design.

    PEHA Surface Mounting Box can be vertically installed and is suitable for mounting rocker switches and other accessories.They are available in pure white and grey colour with smooth and simple design giving you maximum degree of security.

    Features & Benefits:
    • Suitable for mounting rocker switches and other accessories
    • Design is smooth and simple
    • Fitting is accurate
    • Avaiable in grey and pure white
    • Vertical Installation
    • Total Safety
    Certifications:
    • KEMA
    Spezifikationen

    Andere

    • Brand
      • PEHA
    • Installation Location
      • Surface
    • Special Features
      • Surface Mounting Box 2-Gang, for Horizontal Installation Millimeter-PRD
    • Product Type
      • Surface Mounting Box Degrees Celsius

    Andere

    • Brand
      • PEHA
    • Installation Location
      • Surface
    • Special Features
      • Surface Mounting Box 2-Gang, for Horizontal Installation Millimeter-PRD
    • Product Type
      • Surface Mounting Box Degrees Celsius
    • Brand : PEHA
    • Installation Location : Surface
    • Special Features : Surface Mounting Box 2-Gang, for Horizontal Installation Millimeter-PRD
    • Product Type : Surface Mounting Box Degrees Celsius