/content/hbtbt/de/de/search-results.html

    Euro und LJU6C

    AURA Combination Frame

    Auslaufmodell

    PEHA introduces AURA Combination Frames which are made of hardened safety glass or toughened polycarbonate or stone for vertical and horizontal installation.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    PEHA's AURA Combination Frames are an incredible range of combination frames which are made of hardened safety glass or toughened polycarbonate or stone for vertical and horizontal installation. It is suitable for other devices as well. It has painted surface not only that, it is suitable for flush mounted installation.

    Features & Benefits:
    • Hardened safety glass or toughened polycarbonate or stone
    • Vertical and horizontal installation
    • Suitable for built in installation
    • Halogen-Free
    • Mounted with clamp or screw fastening easily
    Spezifikationen

    Andere

    • Brand
      • PEHA

    Andere

    • Brand
      • PEHA
    • Brand : PEHA