/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Samstag, den 8. August, von 19:00 bis 05:00 Uhr EST (23:00 bis 09:00 Uhr GMT, Sonntag, den 9. August, von 01:00 bis 11:00 Uhr CET und von 04:30 bis 14:30 Uhr IST) wegen geplanter Wartungsarbeiten nicht erreichbar sein. Wir danken Ihnen für Ihre Geduld während dieser Zeit.

    Euro und LJU6C

    Logic Plus™ Multimedia Plates

    Auslaufmodell

    Logic Plus™ multimedia plates provide the capability for flexible configurations of data and power. They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Logic Plus multimedia plates provide the capability for flexible configurations of data and power. The 4-moudle Euro area is capable of accommodating any additional telephone, data, media or power modules from the Euro modular range.

    They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Products contain 13A switchsockets that have double pole switching as standard.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem on the socket outlets - inhibits access to power unless all 3 pins of a BS plug are inserted. Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out and captive terminal screws.
    • Pre-configured back boxes available which ensure alignment of the fixing screws is correct and proper segmentation between mains and low voltage roducts is maintained.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the Live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 30 year guarantee.
    Certifications:
    • BS1363-2:2016
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric