/content/hbtbt/de/de/search-results.html

    Raster Abdeckungen

    Magnesiun Grey Front Plate

    Honeywell Horizon wiring devices are all about combining various elements of design in a visually appealing manner. It offers front plates in different module with magnesium grey finish.

    Übersicht

    Honeywell Horizon wiring devices are all about combining various elements of design in a visually appealing manner. It offers front plates in different module with magnesium grey finish. It contributes to the overall look and feel.

    Features & Benefits:
    • 4mm Thin Front Plate
    • Curved Switch Design for Premium Look
    • Available in Multiple Colors
    • Reinforced with a Strong Metal Grid Plate
    • ISI Marked Fan Speed Controller
    • BIS Approved 2.4A USB Charger
    • White color SKUs comes with Anti-bacterial feature