/content/hbtbt/de/de/search-results.html

    Wandmontageplatten

    MLS Digital Local Control Plate

    Auslaufmodell

    The Ex-Or offers MLS Digital Local Control Plate for MLSLCP4. The Control Plate is a 4-button with available in four finish.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Ex-Or MLS Digital Local Control Plate for MLSLCP4. The MLSLCP4 Local Control Plate is designed to operate as part of an MLS Digital installation. This device sends messages to other equipment that is actually in control of the lights. It provides simple, manual control over a group of light fittings programmed to the same zone address, allowing the end-user to select one of three pre-set scenes, to dim, brighten or switch off the lighting as required. The MLSLCP4 connects directly to the MLS bus via the terminals located on its reverse and consumes two ‘nodes’ on the MLS bus. MLS Digital Local Control Plate available in Brushed stainless steel, Polished Brass, Polished Chrome, and White finish.

    Features & Benefits:
    • Digital Local Control Plate available in Brushed stainless steel, Polished Brass, Polished Chrome, and White finish
    • Simple, manual control over a group of light fittings
    • 5 year warranty
    Spezifikationen

    Andere

    • Brand
      • Honeywell Lighting Controls

    Andere

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls