Multimedia Abdeckungen
Aspect™ Multimedia Plates
Aspect multimedia plates provide the capability for flexible configurations of data and power. The range has a 4mm slim screwless profile available in a selection of high quality metallic finishes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
Aspect multimedia plates provide the capability for flexible configurations of data and power. The range has a 4mm slim screwless profile available in a selection of high quality metallic finishes with a choice of black and white module inserts. Products contain 13A switchsockets that have double pole switching as standard.
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
Features & Benefits:- 3 Pin "child resistant" safety shutter stystem on the socket outlets - inhibits access to power unless all 3 pins of a BS plug are inserted. Matching metal rocker cap switches.
- Backed out and captive terminal screws.
- Pre-configured back boxes available which ensure alignment of the fixing screws is correct and proper segmentation between mains and low voltage roducts is maintained.
- Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 20 year guarantee.
- BS5733:2010
Andere
- Brand
- MK Electric
Andere
- Brand
- MK Electric
- Brand : MK Electric