Multimedia Abdeckungen
Logic Plus™ Multimedia Plates
Logic Plus™ multimedia plates provide the capability for flexible configurations of data and power. They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
Logic Plus multimedia plates provide the capability for flexible configurations of data and power. The 4-moudle Euro area is capable of accommodating any additional telephone, data, media or power modules from the Euro modular range.
They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Products contain 13A switchsockets that have double pole switching as standard.
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
Features & Benefits:- 3 Pin "child resistant" safety shutter stystem on the socket outlets - inhibits access to power unless all 3 pins of a BS plug are inserted. Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
- Backed out and captive terminal screws.
- Pre-configured back boxes available which ensure alignment of the fixing screws is correct and proper segmentation between mains and low voltage roducts is maintained.
- Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the Live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 30 year guarantee.
- BS1363-2:2016
Andere
- Brand
- MK Electric
Andere
- Brand
- MK Electric
- Brand : MK Electric