/content/hbtbt/de/de/search-results.html

    rcd sockets

    Logic Plus™ RCD Sockets

    Auslaufmodell

    Logic Plus™ 13A RCD switchsockets are range of residual current device sockets manufactured from urea formaldehyde, which has inherent antibacterial and antiviral properties. They provide a high level of localised protection against electrocution.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Logic Plus 13A RCD switchsockets are a wide range of residual current device sockets manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. They provide a high level of localised protection against electrocution.

    Products are available in single and dual socket configurations, with both active and passive control circuit options which offer enhanced RF immunity performance.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Meets latest updates to BS7288:2016, offering Improved RFI immunity to reduce nuisance tripping when sockets are in close proximity to electronic devices such as mobile phones or walkie talkies.
    • 10 year guarantee.
    • Active and passive solutions available.
    • Mechanical flag system: Red flag shows the device has a live power supply, green flag shows the device is safe and there is no power to the appliance.
    • Trips out within 40 milliseconds.
    • Single pole switching with double pole connectivity - the socket breaks both the live and neutral for any detected leak.
    • All sockets fit into a 35mm back box.
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten