/content/hbtbt/de/de/search-results.html

    Steckdosen mit runden Kontakten

    Aspect Round Pin Sockets

    Auslaufmodell

    Aspect round pin socket outlets are designed for use with compatible plug types, primarily used with lighting circuits. They are available in a range of 4mm slim screwless socket outlets available in 9 high quality metallic finishes.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Aspect round pin socket outlets are a range of 4mm slim screwless sockets available in 9 high quality metallic finishes with a choice of black and white module inserts. Designed for use with compatible plug types, primarily used with lighting circuits. The range provides both switched and unswitched options

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • 5A and 15A sockets contain a 3 pin "child resistant" safety shutter stystem, which inhibits access to power unless all 3 pins of a plug are inserted.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Top access terminals with backed out screws make wiring easier and quicker.
    • 20 year guarantee.
    Certifications:
    • BS546:1950
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric