/content/hbtbt/de/de/search-results.html

    Rasiersteckdosen

    Aspect Shaver Socket

    Auslaufmodell

    Aspect shaver socket outlets are a range of 4mm slim screwless shaver outlets available in 9 high quality metallic finishes.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Aspect shaver socket outlets are a range of 4mm slim screwless shaver outlets available in 9 high quality metallic finishes with a choice of black and white module inserts.

    The products provide 115V and 230V output and support charging of electric toothbrushes.

    Features & Benefits:
    • Suitable for use with electric toothbrush chargers.
    • Choice of 230V or 115V output socket positions.
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously.
    • Integral over current device to protect transformer.
    • Product incorporates a double wound isolating transformer that meets BS EN 61558-2-5: 1998 making it safe for use in bathrooms.
    • 10 year guarantee.
    Certifications:
    • BSEN61558-2-5:1998
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric