/content/hbtbt/de/de/search-results.html

    shaver sockets

    Logic Plus Shaver Supply Unit

    Auslaufmodell

    The Logic Plus Shaver Supply units are designed for ease of installation and having many of the advantageous design features of the MK range of wiring devices.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Shaver Supply unit are a part of Logic Plus range by MK Electric. They are designed for ease of installation and having many of the advantageous design features of the MK range of wiring devices. May be used in bathrooms.

    Features & Benefits:
    • Dual voltage, 110 / 230V output, 2 gang vertical presentation
    • Non UK version
    • Terminal capacity = 2 x 2.5mm² or 1 x 4mm²
    • Unrivalled Quality Quick And Easy To Install
    • Top access terminal screws make wiring quicker and easier
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously
    • Front plate fixing screws retained on rear case moulding
    • Integral over current device to protect transformer
    • incorporates a double wound isolationg transformer rated 20VA
    • Suitable for use with electric toothbrush chargers
    • Flush mounting box = K878ZIC
    • Surface mounting box = K2172WHI
    Certifications:
    • Conforms to BS EN / IEC 61558-2-5
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rated = IP41 ( In zone 2 if fixed where direct spray from a shower is unlikely)
    Spezifikationen

    Andere

    • Minimum Output Voltage
      • 115 volt
    • Maximum Output Voltage
      • 230 volt
    • Operating Voltage
      • 220/240 V @ 50/60 Hz
    • Brand
      • MK Electric
    • Insert Color
      • White
    • Dual Voltage
      • Yes volt
    • Gangs
      • 1

    Andere

    • Minimum Output Voltage
      • 115 volt
    • Maximum Output Voltage
      • 230 volt
    • Operating Voltage
      • 220/240 V @ 50/60 Hz
    • Brand
      • MK Electric
    • Insert Color
      • White
    • Dual Voltage
      • Yes volt
    • Gangs
      • 1
    • Minimum Output Voltage : 115 volt
    • Maximum Output Voltage : 230 volt
    • Operating Voltage : 220/240 V @ 50/60 Hz
    • Brand : MK Electric
    • Insert Color : White
    • Dual Voltage : Yes volt
    • Gangs : 1
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten