shaver sockets
MK Essentials Shaver Socket
The design of the shaver supply unit means that on no load the transformer output is allowed to be as high as 275V.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
Shaver Supply Unit is designed for ease of installation and having many of the advantageous design features of the Elements Collection. The design of this unit means that on no load the transformer output is allowed to be as high as 275V. This means that rechargeable shavers and toothbrushes intended for use on the continent may be damaged by the inrush current created by this higher voltage. Rechargeable shavers and toothbrushes with a wide range of input voltage should be recharged at 115V. Shavers and toothbrushes manufactured for the UK are designed to be used with a transformer unit. Loads in excess of 20VA may cause the solid state overload to operate before shaving is completed. This is to protect the transformer. May be used in bathrooms and washrooms but must only be installed in accordance with the latest edition of BS 7671.
Features & Benefits:- 16 standard finishes
- Many more customised combinations of standard colours, materials and finishes available
- Bespoke colours, materials and finishes available via the Design Service
- Top access terminal screws make wiring quicker and easier
- Automatic primary supply switching on insertion of plug
- Choice of 230V or 115V output socket positions
- Safety interlocked shutters to prevent insertion of two plugs simultaneously
- Only one size of screwdriver required for installation
- Front plate fixing screws retained on rear case moulding
- Integral over current device to protect transformer
- Suitable for use with electric toothbrush chargers.
- BS EN 61558-2-5: 1998
- British 5mm dia pins on 16.6mm pitch (230V socket) to BS 4573:1970
- European 4mm dia pins on 17 to 19mm pitch (230V socket) to BS EN 50075
- Australian 6.5 x 1.6 at blades each set at 30° to the vertical on a nominal pitch of 13.7mm (230V socket) AS/NZS 3112:2000
- American 6.6 x 1.6 at horizontal blades on 12.7mm pitch (115V socket) to UL498/NEMA WD6
Andere
- Minimum Output Voltage
- 115 volt
- Maximum Output Voltage
- 230 volt
- Brand
- MK Electric
- Dual Voltage
- Yes volt
Andere
- Minimum Output Voltage
- 115 volt
- Maximum Output Voltage
- 230 volt
- Brand
- MK Electric
- Dual Voltage
- Yes volt
- Minimum Output Voltage : 115 volt
- Maximum Output Voltage : 230 volt
- Brand : MK Electric
- Dual Voltage : Yes volt