/content/hbtbt/de/de/search-results.html

    Geschaltete Steckdosen

    Albany Plus™ 1G 13A Switchsockets

    Auslaufmodell

    Albany Plus™ 1 Gang 13A switchsockets are a range of single sockets available in 4 high quality metallic finishes.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Albany Plus™ 1 Gang 13A switchsockets are a range of single sockets available in 4 high quality metallic finishes.

    All products have double pole switching and have dual earth terminals as standard.

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from heavy guage steel for a durable finish.
    • Backed out, in line terminals for easier installation.
    • 20 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Certifications:
    • BS1363-2:2016
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric