/content/hbtbt/de/de/search-results.html

    Geschaltete Steckdosen

    Aspect™ 13A 2G Switchsockets

    Auslaufmodell

    Aspect 2 Gang 13A switchsockets are a range of 4mm slim screwless double socket outlets available in a selection of high quality metallic finishes. All the sockets have double pole switching as standard.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Aspect 2 Gang 13A switchsockets are a range of 4mm slim screwless double socket outlets available in a selection of high quality metallic finishes with a choice of black and white module inserts.

    All the sockets have double pole switching and dual earth as standard.

    Options available for neon indicators within the switch.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
    • Backed out, in line terminals for easier installation.
    • Matching metal rocker switches.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Dual earth terminals for high integrity earthing.
    • 20 year guarantee.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Certifications:
    • BS1363-2:2016
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric