/content/hbtbt/de/de/search-results.html

    Anschlußdosen Daten, TV, Lautsprecher

    Firefighter Telephone Phone Jack

    The FFT-FPJ Firefighter Phone Jacks provide a quick connect to the SK-FFT fire fighter telephone system using an FFT-RHS remote handset.

    Übersicht

    The FFT-FPJ FireFighter Phone Jacks provide a quick connect to the SK-FFT fire fighter telephone system using an FFT-RHS remote handset. The FFT-FPJ jacks are wired to the SK-FFT firefighter telephone system audio circuit. A monitor module detects the connection and its address will turn on the corresponding IFP-FFT zone LED and the PZT will sound. Pressing the answer switch will connect the local handset to the phone circuit, allowing communication with the remote handset.

    Features & Benefits:
    • Firefighter telephone system can control and annunciate up to 48 remote telephone jack zones
    • A maximum of 10 firefighter remote handsets (FFT-RHS) can be used at one time to communicate over the telephone circuit connected to the SK-FFT
    • Firefighter phone jack (FFT-FPJ) provides a plug-in location for the FFT-RHS
    • Multiple FFT-FPJs can be connected to a single monitor module for annunciation by floor instead of by jack
    Certifications:
    • UL
    • CSFM