/content/hbtbt/de/de/search-results.html

    Anschlußdosen Daten, TV, Lautsprecher

    HEU+ Jingyi Bezel-Free Panel Series

    Landscapes move with your heart and you enjoy your life accordingly. The series of HEU+ Jingyi right-angle bezel-free panels features a minimalist, bezel-free streamlined design that pushes its boundaries and increases its fashion.

    Übersicht

    Right-angle (R0.3), bezel-free minimalist streamlined appearance for new solutions

    High flame-retardant PC panel against fire hazards and for peace of mind even when high power appliances such as air conditioners are used intensively for extended periods of time

    Available in elegant white, elegant gold, and space grey

    Switching products equipped with dual solutions of fluorescent indication and non-fluorescent indication to meet a variety of decoration needs

    Beautiful and comfortable switch key with a swing angle of 4° to fit your hand feeling

    Large pitch 2-3 pole socket design for simultaneous use of multiple electric plugs

    Protection door against single-pole insertion to prevent electric shock

    Model 86 standard POE wireless AP panel to address indoor network blind spots, and simple, efficient configuration for seamless network roaming throughout the room. 300M/1200M complete solution for HD video and gaming experience, all at your fingertips

    Model 86 temperature control panel solution for one-piece installation of all panel products throughout the room

    Large capacity terminal block designed to accommodate three 4mm2 power cords, easy to install

    Honeycomb back support structure and loose-proof wiring screws for safety and peace of mind

    Form factor of 86mm*88mm*7.8mm, supporting one-piece mounting with a standard 86 box to hide screw mounting holes

    Full range of products designed in accordance with requirements of China’s new national standards

    Switch qualified in 40,000+ pure-resistance life tests, and socket qualified in 5,000+ life tests

    Mechanical switch sockets designed in accordance with requirements of GB/T 16915.1-2014, GB/T 2099.1-2021, GB/T 1002-2021, etc., and qualified in China’s national CCC mandatory certification

    Certifications:
    • CCC