/content/hbtbt/de/de/search-results.html

    Anschlußdosen Daten, TV, Lautsprecher

    HKB Boyuan Medium Panel Series

    HKB Boyuan Medium Panel Series - Elegant White

    Übersicht

    High Flame Retardant PC Panel

    Simple and elegant switch key with a swing angle of 3.5° to fit your hand feeling

    Large pitch 2-3 pole socket design for simultaneous use of multiple electric plugs

    Protection door against single-pole insertion to prevent electric shock

    Honeycomb back support structure and loose-proof wiring screws for safety and peace of mind

    Push-pull high-capacity terminal block designed to accommodate three 4mm2 power cords, easy to install and with effective protection of power cords

    Available in elegant white, elegant gold, and space grey

    Full range of products capable to be installed within a continuous bezel for consistent layout

    Form factor of 86mm*86mm*8.4mm, supporting one-piece mounting with a standard 86 box to hide screw mounting holes

    Full range of mechanical switches designed in accordance with GB/T 16915.1, and sockets designed in accordance with requirements of new GB/T 2099.1, GB/T 1002 standards

    Certifications:
    • CCC