/content/hbtbt/de/de/search-results.html

    Anschlußdosen Daten, TV, Lautsprecher

    HPM Boshi Bezel-Free Panel Series - Elegance White-B

    HPM Boyan series bezel-free panels features a fresh and concise design, beautiful and meaningful. The entire series of products is designed in accordance with new national standards, beautiful and durable, caring for your dream of home in details.

    Übersicht

    Bezel-free design with high flame-retardant PC panel

    Noiseless switch key with a swing angle of 3.5° to fit your hand feeling

    Push-pull terminal block for easy installation and effective protection of power cords

    Honeycomb back support structure and loose-proof wiring screws for safety and peace of mind

    Protection door against single-pole insertion to prevent electric shock

    Large pitch 2-3 pole socket design for simultaneous use of multiple electric plugs

    Available in elegant white, elegant gold, and space grey

    Form factor of 86mm*86mm*8.6mm, supporting one-piece mounting with a standard 86 box to hide screw mounting holes

    Available in snow white, obsidian black, elegant gold, and starry grey

    Full range of products designed in accordance with requirements of China’s new national standards

    Certifications:
    • CCC