/content/hbtbt/de/de/search-results.html

    Ungeschaltete Steckdosen

    Edge Socket Oulet

    Auslaufmodell

    Edge Socket Outlets are a part of Edge series by MK Electric. These socket outletsare available in variety of colours and serves as a power supply to the pluged in electronic devices.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Electric brings Edge range of stylish and elegant socket outlets available in a range of colours that complements the environment on which they are installed. They are two gang dual earth switch sockets. The dual earth facility is required when any installation requires high integrity protective connection.

    Features & Benefits:
    • Non switched.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • Finishes available :-
    • BSS- Brushed Stainless Steel
    • LBS - Laquered Brushed Steel
    • BRC - Brushed Chrome
    • POC - Polished Chrome
    • SAG - Satin Gold
    • WHIW - Porcelain White
    • LIVW - Lustrous Ivory
    • LBKB - Lustrour Black
    • PBR - Polished Brass
    • All finishes come with an option of B - Black or W - White inserts
    • Excluding Porcelain White and Lustrous Ivory where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 886ZIC
    • Flush mounting box = 878ZIC, for extra wiring space
    Certifications:
    • Conforms to BS1363-2:2016 + A1:2018
    • RoHS Directive - 2011/65/EU
    • Amendment RoH Directive (EU) 2015/863
    • CE Marked
    • IP Rating = IP2XD
    Spezifikationen

    Andere

    • Fixing Centers
      • 120.6 millimetre
    • Brand
      • MK Electric
    • Gangs
      • 2
    • Current Rating
      • 13 ampere

    Andere

    • Fixing Centers
      • 120.6 millimetre
    • Brand
      • MK Electric
    • Gangs
      • 2
    • Current Rating
      • 13 ampere
    • Fixing Centers : 120.6 millimetre
    • Brand : MK Electric
    • Gangs : 2
    • Current Rating : 13 ampere