/content/hbtbt/de/de/search-results.html

    Ungeschaltete Steckdosen

    HEU+ Jingyi Bezel-Free Panel Serie

    The series of HEU Jingshang bezel-free panels has the power to turn complexity into simplicity in which genuine knowledge and profound meaning are hidden, and its details reflect modern stylish life.

    Übersicht

    Bezel-free switch design

    Switch key with a swing angle of 3.5° to fit your hand feeling

    Push-pull terminal block for easy installation and effective protection of power cords

    Protection door against single-pole insertion to prevent electric shock

    Large pitch 2-3 pole socket design for simultaneous use of multiple appliances

    Available in elegant white, elegant gold, and space grey

    Form factor of 86mm*90mm*9mm, supporting one-piece mounting with a standard 197 box

    Certifications:
    • CCC