Ungeschaltete Steckdosen
HU Youya Large Panel Series - Elegant White
The series of HU Youya large panels features narrow bezels, ultra-thin designs, and brushed materials for elegant look and pursuit of life's beauty.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Simple large panel, narrow-bezel design
3.5° key swing angle, 8mm ultra-thin bezel design
850°C flame-retardant PC panel materials to create a safe electrical environment
Socket made of tin phosphor bronze for good elasticity and conductivity
Improved silver alloy contacts, combining the excellent conductivity of pure silver with the high hardness and arc extinguishing ability of the silver alloy
Metal support plate for increased strength and deformation resistance
Dual USB charging ports with 2.1A high current output for fast charging of electronics
Safety guard door against 75N single-pole insertion to prevent accidental insertion hazards and protect children
Self-limiting mounting screws designed to be loose-proof
Large wiring space for installation of three 4mm2 wires
Anti-slip locking terminals for secure and reliable wiring with no wire damages
15° diagonal wiring for comfortable installation
Integrated key and bezel construction for easy removal and installation
Available in elegant gold and elegant white
One-piece design available for custom one-piece products with 2-5 installation positions
Certifications:- CCC