/content/hbtbt/de/de/search-results.html

    Ungeschaltete Steckdosen

    Logic Plus™ Euro Power Modules

    Auslaufmodell

    Logic Plus™ Euro power modules are a wide range of modular socket outlets available in white and black.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Logic Plus Euro power modules are a wide range of modular socket outlets available in white and black, designed to complement the MK wiring device portfolio.

    Features & Benefits:
    • A wide range of power modules including 13A, 5A, 16A and 15A.
    • USB charging module provides 2A of charging power that can be drawn fully from one port when one device is charging or split between ports when devices are charging simultaneously.
    • USB Charging module has zero standby power consumption and auto disconnect when plug removed.
    • Modules fit into 35mm back box (excluding 16A modules).
    • 50 x 50mm two module size.
    • Available in white and black.
    • Front fixing facilitates easy exchange of modules.
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric