/content/hbtbt/de/de/search-results.html

    USB Steckdosen

    USB Charging Module

    Auslaufmodell

    USB Charging Module by MK Electric is Convenient, safe and reliable fixed installation charging solutions.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK’s single and twin switched sockets with smart dual port USB charger, unique Dynamic Device Recognition (DDR) and protection against short circuit and overload features are perfect for homes, offices, airports, and the hospitality sector. Users can plug and charge any smart device – optimally and safely without the need for additional plug-in chargers or socket adaptors, enhancing their user experience. Available in both British Standard and International Standard*, this solution eliminates the need for bulky adaptors and enables compatibility with different types of the world’s plug-in standards, making life so much easier when travelling. MK’s unique Dynamic Device Recognition (DDR) ensures that each device is charged in its own optimum way. DDR works because different proprietary devices charge in different ways: whatever make or model you are charging, that device recognises the socket or module as it would its own charger, drawing current from the USB charging socket in the way that best suits its design.

    Features & Benefits:
    • Dynamic Device Recognition
    • Dual Earth Terminals
    • Electrically Protected Against An Overload Or Short Circuit
    • Backed Out Terminal Screws Kept Captive Within The Terminal Housing
    • Upward Facing Terminals With Funnel Entrance
    Certifications:
    • EMEAMK446-0519-ME
    Spezifikationen

    Andere

    • Terminal Capacity
      • 2.5 mm²
      • 4 mm²
      • 6 mm²
    • Brand
      • MK Electric
    • USB Outlets
      • 2
    • USB Current
      • 2 ampere
    • Plug Type Options
      • Type A
    • Gangs
      • 1 volt
    • Current Rating
      • 13 ampere

    Andere

    • Terminal Capacity
      • 2.5 mm²
      • 4 mm²
      • 6 mm²
    • Brand
      • MK Electric
    • USB Outlets
      • 2
    • USB Current
      • 2 ampere
    • Plug Type Options
      • Type A
    • Gangs
      • 1 volt
    • Current Rating
      • 13 ampere
    • Terminal Capacity : 2.5 mm²|4 mm²|6 mm²
    • Brand : MK Electric
    • USB Outlets : 2
    • USB Current : 2 ampere
    • Plug Type Options : Type A
    • Gangs : 1 volt
    • Current Rating : 13 ampere