/content/hbtbt/de/de/search-results.html

    Raster Schalter

    MK Essential Plateswitch

    Auslaufmodell

    MK Essential Plateswitches are designed to blend in with the décor and easy installation in plaster depth boxes. It is suitable for controlling lighting circuits in domestic, commercial and industrial applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Essential Plateswitches are designed to blend in with the decor, complementing a wide range of other MK wiring devices. They are designed for easy installation in plaster depth boxes and are suitable for controlling lighting circuits in domestic, commercial and industrial applications. Neon locator: - Textured, polycarbonate moulding allowing the glow of the neon to be seen at almost any angle. Designed to complement the Logic plus 1, 2, or 3 gang Plateswitches. It is easy to install in existing locations. For 3 gang applications using a 25mm deep box simplifies wiring.

    Features & Benefits:
    • Two way switches can be wired as one or two way
    • Matching Grid switches available in 10 or 20A ratings
    • 3mm switch contact gap
    • Positive switch action
    • Top access, backed out and captive terminal screws
    • Neon locator available making switch easy to find in darkened rooms (Logic PlusTM only)
    Certifications:
    • BS EN 60669-1:1999
    Spezifikationen

    Andere

    • Minimum Mounting Box Depth
      • 35 millimetre
    • Current Rating
      • 10 ampere
    • Brand
      • MK Electric
    • Poles
      • 1
    • High Current
      • No ampere
    • Gangs
      • 1

    Andere

    • Minimum Mounting Box Depth
      • 35 millimetre
    • Current Rating
      • 10 ampere
    • Brand
      • MK Electric
    • Poles
      • 1
    • High Current
      • No ampere
    • Gangs
      • 1
    • Minimum Mounting Box Depth : 35 millimetre
    • Current Rating : 10 ampere
    • Brand : MK Electric
    • Poles : 1
    • High Current : No ampere
    • Gangs : 1