/content/hbtbt/de/de/search-results.html

    Starkstromschalter

    MK Aria High Current Switches

    Switch, High Current, Double Pole, 45A, Wide Rocker

    Übersicht

    MK Aria High Current DP Switches features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Available in 1-gang , 20A & 45A and featuring neon indicators and available in 1 Way. Red Rockers for 45A available for easy identification

    Features & Benefits:
    • Manufactured from Polycarbonate material, High Gloss finish, robust and tough
    • 20AX switches do not have to be de-rated when use with magnetic ballasted fluorescent or inductive loads
    • Switch contacts with silver buttons ensuring good conductivity
    • Fixing screws hidden by clip-on Surround and Rocker
    • Product allows for angular movement to accommodate adjustments for mounted boxes
    • Earth strip with dual earth terminal
    • Minimum 3mm switching Contact Gap
    • Red light neon