/content/hbtbt/de/de/search-results.html

    Wandschalter

    25A SP Switch with Indicator

    The Switches from Honeywell Citric range are designed to deliver elegance along with safety. The arc shield and shock proof features with incorporation of double rocker system makes the switches more durable and safe.

    Übersicht

    The Switches from Honeywell Citric range are designed to deliver elegance along with safety. The arc shield and shock proof features with incorporation of double rocker system makes the switches more durable and safe. The switches are designed for front loading and removal with precision engineered snaps.

    Features & Benefits:
    • Rocker shape for more ergonomics, human touch and feel
    • Easy installation / removal of module due to the snap fit feature
    • Smooth design of rockers and moving contact assembly
    • Tightly controlled spring tolerance to get consistent quality
    • 100% silver contacts for better contacts and prevention of arc
    • Fire retardant, passes glow wire test at 8500C
    Certifications:
    • IS 3854 : 97