/content/hbtbt/de/de/search-results.html

    Wandschalter

    Edge™ Wall Switch

    Auslaufmodell

    Edge wall switches are suitable for the switching of domestic, commercial and industrial appliances within teh current range specified

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Edge™ is a range of wiring devices that combine function and style. The design is smooth, clean and the products are very slim – in fact just 1.5mm. Edge™ is the choice in modern, contemporary or traditional interiors where style and detail are the desired effect.

    Features & Benefits:
    • 20A Current rating Terrminal Capacity - 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x 6mm Does not need to be derated when used with flourescent loads
    Certifications:
    • IEC60669‐1:2017 / BS EN60669‐1:2018
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric