/content/hbtbt/de/de/search-results.html

    Wandschalter

    Impact WD Bell Push Switch

    6A Bell Push Switch - 1M

    Übersicht

    6A Bell Push Switch - 1M

    Features & Benefits:
    • Complies to IS 3854: 97
    • Ergonomic Design
    • Easy Installation / Removal of module due to the snap fit feature.
    • Switch tested up to 1 Lakh electrical operations.
    • Fire retardant at 850 degree celcius
    • High Voltage at 1500V AC
    • Insulation resistance at 500V DC
    • UV Stabilized
    • RoHS Compliant