/content/hbtbt/de/de/search-results.html

    Wandschalter

    Logic Plus™ DP Switches

    Logic Plus™ double pole 20A switches are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Übersicht

    Logic Plus double pole 20A switches are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Designed for total quality, safety and reliability, the products boast a wealth of features that make them one of the safest and most advanced connection units available.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the Live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 30 year guarantee.
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric