/content/hbtbt/de/de/search-results.html

    Wandschalter

    Logic Plus™ Flush Plateswitch

    Logic Plus™ Flush Plateswitches are made from a high grade thermoset material which has an inherent antimicrobial property. These are one way and one gang plateswitches having single pole. These can be mounted on 861ZIC mounting boxes.

    Übersicht

    Logic Plus™ Flush Plateswitches are made from a high grade thermoset material which has an inherent antimicrobial property. These are one way and one gang plateswitches having single pole. These can be mounted on 861ZIC mounting boxes. In independent tests, these were equal to, or exceeded, competitor ‘Anti-Bac’ products when tested for resistance to MRSA, E.coli, Salmonella and Klebsiella pneumonia. They are easy to install and available through our extensive distributor network. These are backed by MK’s quality and reliability and provides the largest selection of wiring devices in any single range.

    Features & Benefits:
    • Contoured to blend into the wall
    • Total safety
    • Quick and easy to install
    • Extensive range
    • High gloss
    • High quality
    • Thermoset material
    Spezifikationen

    Andere

    • Brand
      • MK Electric
    • Ways
      • 1 millimetre
    • Poles
      • 1

    Andere

    • Brand
      • MK Electric
    • Ways
      • 1 millimetre
    • Poles
      • 1
    • Brand : MK Electric
    • Ways : 1 millimetre
    • Poles : 1