/content/hbtbt/de/de/search-results.html

    Wandschalter

    MK Dimensions Hotel Pack Modules

    Auslaufmodell

    1G 10A Bell Push Do Not Disturb and Make Up Room Switch Module

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Dimensions Hotel Pack Modules are a range of products specfic for hotel use and are manufactured from high grade polycarbonate, each comes with a protective clear frontplate.

    Features & Benefits:
    • MK Dimensions Hotel Pack Modules are a range of products specfic for hotel use and are manufactured from high grade polycarbonate, each comes with a protective clear frontplate, options exist for inside and outside the room including Bell Push and Do Not disturb. Products should be used with faceplates from MHFP Series.
    Certifications:
    • Made from high grade polycarbonate.
    • A range to satisfy the needs of the hotelier
    • 10 year guarantee
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric