/content/hbtbt/de/de/search-results.html

    Wandschalter

    MK Dimensions Large Rocker Plateswitch Modules

    Auslaufmodell

    20A 1 Gang SP 2 Way Plateswitch Module with Large Rocker

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Dimensions Large Rocker Plateswitch Modules are a extensive range of plateswitches manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.

    Features & Benefits:
    • MK Dimensions Large Rocker Plateswitch Modules are a extensive range of plateswitches manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.
    • There are various options available to meet a variety of applications. Products should be used with faceplates from MHFP Series
    Certifications:
    • Backed out, in line terminals for easier installation.
    • Terminal screws are held captive in the terminal cage.
    • 3mm switch contact gap.
    • Made from a high grade polycardonate
    • 20 year guarantee.
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric