/content/hbtbt/de/de/search-results.html

    Sender

    Wireless Solar Door / Window Transmitter

    Auslaufmodell

    EnOcean Enabled Wireless Solar Door / Window Sensor, 902 MH. The Door/Window Sensor helps provide energy savings for an area by detecting when a door or window opens or closes.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    EnOcean Enabled Wireless Solar Door / Window Sensor, 902 MH. The Door/Window Sensor helps provide energy savings for an area by detecting when a door or window opens or closes. It is a wireless solar-powered sensor that can be used on its own to detect the open and closed status of entry doors or windows, or it can be linked with occupancy sensors to more accurately track when a room is occupied or vacant. The sensor is easy to install on door and window frames, and virtually anything indoors that opens and closes.

    Features & Benefits:
    • Sends wireless message to other devices whenever a door or window opens or closes
    • Harvests ambient solar energy to power the sensor and send wireless communication
    • Mounts easily on standard doors or windows
    • Works with motion sensors to track room occupancy
    • Supplemental battery option for extreme low-light conditions
    • Only for use with –EN3 Series relays
    Certifications:
    • RoHS
    Spezifikationen

    Andere

    • Brand
      • Alerton
    • Wireless Frequency
      • 912 MHz hertz

    Andere

    • Brand
      • Alerton
    • Wireless Frequency
      • 912 MHz hertz
    • Brand : Alerton
    • Wireless Frequency : 912 MHz hertz