/content/hbtbt/de/de/search-results.html

    Leistungsverstärker

    Free Space ZA Zone Amplifier

    Auslaufmodell

    Free Space ZA Zone Amplifiers are designed to serve as a standalone amplification system or expansion sound system that utilizes front-end signal processing

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Free Space ZA Zone Amplifier provides basic amplification and sound system expansion for use with front-end signal processing devices. Expansion is simplified when this amplifier is used with a Free Space IZA integrated zone amplifier, where one cable connection allows the amplifiers to function together as one system—sharing music and paging sources, as well as master volume control. You can also use the Free Space ZA amplifier with other products, such as the Bose Free Space 4400 business music system and Control Space® engineered sound processors, to provide amplification for additional zones. It provides best sound quality from a reliable, high quality Class-D amplifier designed to expand sound systems for loudspeaker installations

    Features & Benefits:
    • Premium sound quality from a reliable, high quality Class-D amplifier
    • Expandable amplification allows for easy system expansion
    • Compact, lightweight design enables the Free Space zone amplifier to be placed out of the way
    Certifications:
    • UL60065
    • CAN/CSA C22.2
    • CB
    • IEC60065
    • FCC Part 15B Class A
    • EN55103-1 (1997)
    • EN55103-2 (1996)
    • CISPR13