/content/hbtbt/de/de/search-results.html

    Leistungsverstärker

    HN-Series Amplifier.

    Auslaufmodell

    HN-Series amplifier is highly compact Class-D mixer amplifier solution featuring with integrated audio source, 5 zone selectors, volume control of each input, equalizer and 5 zone paging station.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    HN-Series amplifier is highly compact Class-D mixer amplifier solution featuring with integrated audio source, 5 zone selectors, volume control of each input, equalizer and 5 zone paging station. With precise understanding of the needs of simple applications, HN-series not only provides stable performance of Class-D amplifier, but also increases value from the utilization of each function.

    Features & Benefits:
    • 3-level priority with mute function
    • Advanced protection system includes current limiting, over current and thermal protection
    • 7 band graphic equalizer
    • Extendable by adding audio mixer and power amplifier with LINK and PRE-AMP
    • Compact size and light weight
    • 5-zone remote paging microphone
    • Telephone paging input and dry contact of chime
    • Specifications
    • Output Power at THD 0.5% : 300W
    • Total Harmonic Distortion(THD) at 1 kHz rated power : < 0.5%
    • Phantom Power - 15 V DC