/content/hbtbt/de/de/search-results.html

    Leistungsverstärker

    KB-DA4060 Power Amplifier

    Auslaufmodell

    The KB-DA4060 Power Amplifier amplifies the audio signal power it receives from audio input devices to maintain clarity and volume when broadcast over many speakers.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The KB-DA4060 Power Amplifier amplifies the audio signal power it receives from audio input devices to maintain clarity and volume when broadcast over many speakers. It has many functions such as Power supply protection, Temperature Regulation, Overload and Short circuit protection, Fault Detection and Fault logs.

    Features & Benefits:
    • A CLASS-D power amplifier with high efficiency and energy conservation
    • Supports balanced or unbalanced audio input
    • Heat radiation through forced air-cooling mode
    • Able to automatically limit output voltage