/content/hbtbt/de/de/search-results.html

    Gehäuse und -Erweiterungen

    AMUBRKT U-bracket

    ArenaMatch AMUBRKT U-bracket allows for versatile mounting of a single ArenaMatch loudspeaker with full 360° rotation to accommodate any installed pitch angle.

    Übersicht

    ArenaMatch AMUBRKT U-bracket allows for versatile mounting of a single ArenaMatch loudspeaker with full 360° rotation to accommodate any installed pitch angle. The structural rigidity of the bracket allows either two-point attachment to flat surfaces such as walls or ceilings, or single point attachment via the centre mounting hole to secondary support structures such as third-party lighting-pole mounting kits.