/content/hbtbt/de/de/search-results.html

    Gehäuse und -Erweiterungen

    Badging Camera Tripod

    Auslaufmodell

    PB-TRI-POD tripods are designed for use with badging cameras. They feature a 3-way fluid panhead with quick-release geared center column, 3-section 20 mm tubular aluminum legs, and steel ground spikes with adjustable rubber-tipped feet.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    PB-TRI-POD tripods are designed for use with badging cameras. They feature a 3-way fluid panhead with quick-release geared center column, 3-section 20 mm tubular aluminum legs, and steel ground spikes with adjustable rubber-tipped feet. The height range is 21 to 57 inches (144.78 to 53.34 cm).

    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security