/content/hbtbt/de/de/search-results.html

    Gehäuse und -Erweiterungen

    BC-1 Battery Cabinet

    Auslaufmodell

    BC-1 Battery Cabinets are heavy duty cabinets, constructed from 16 gauge steel, which is phosphate treated and primed with zinc chromate prior to painting. Knockouts are located at each end of the cabinet.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    BC-1 Battery Cabinets are heavy duty cabinets, constructed from 16 gauge steel, which is phosphate treated and primed with zinc chromate prior to painting. Knockouts are located at each end of the cabinet. The cabinets features a hinged, locked cover which is keyed alike with Gamewell-FCI control panels. BC-1 Battery Cabinets are UL Listed and finished in textured red or beige to match the various Gamewell-FCI control panels.

    Features & Benefits:
    • Maintenance Free
    • Long life
    Certifications:
    • UL Listed
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI

    Andere

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI