Gehäuse und -Erweiterungen
C Size Door Assembly
All cabinets for NOTIFIER fire alarm control panels are fabricated from 16-gauge steel. The cabinet assembly consists of two basic parts: a backbox and a locking door.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
All cabinets for NOTIFIER fire alarm control panels are fabricated from 16-gauge steel. The cabinet assembly consists of two basic parts: a backbox and a locking door. Cabinets are available in either black or red, with or without windows. The window model provides a tasteful combination to accent the decor of the finest lobby setting.
Features & Benefits:- Utilizes two “dry copper” unshielded twisted-pairs of 16 to 26 AWG (1.3 to 0.13 mm²) wire.
- Capable of carrying full duplex transmission with data rates of up to 57.6 Kbaud in each direction over a distance of up to 10,000 feet (3048 m).
- Each full duplex transmission link requires one DPI-232 on each end of the two pairs.
- Each wire pair is connected to transmitter terminals (+TX, – TX) of the DPI-232 on one end and to the receiver terminals (+RX, –RX) of the DPI-232 on the other end.
- Each DPI-232 supervises for ground faults on the wire pair connected to +TX and –TX terminals. The ground fault detector has an LED indicator as well as Form-C trouble contacts.
- Panel/peripheral terminals are electrically isolated from the twisted pair terminals.
- Equipped with a power-saving switch that allows power conservation at the lower data rates of up to 9,600 baud. Higher data rates than 9,600 baud require setting switch position to “57.6”.
- Plugs into a 120 VAC wall outlet and supplies +24 VDC to power the DPI-232 modem. This power supply must be used when the modem is not being powered directly from a FACP or other UL-Listed power-limited power supply. Listed for fire protective signaling.
- UL Listed: S635
- ULC Listed: S635
- MEA: 317-01-E, 345-02-E
- CSFM: 7165-0028:0243 (NFS2-640), 7165-0028:0224 (NFS2-3030)
- FM approved
- FDNY: COA# 6085, COA# 6098
Andere
- Brand
- NOTIFIER
Andere
- Brand
- NOTIFIER
- Brand : NOTIFIER