/content/hbtbt/de/de/search-results.html

    Gehäuse und -Erweiterungen

    Cabinet System Frame

    Auslaufmodell

    Esser’s cabinet system frames save space and money. The swiveling 19” doorframe makes the cabinet accessible from the front side and is easy to mount on the wall. Cabinet is easy to open even while the 19” doorframe is fully charged.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Esser’s cabinet system frames save space and money. The swiveling 19” doorframe makes the cabinet accessible from the front side and is easy to mount on the wall. During installation and maintenance work, the cabinet is easy to open even while the 19” doorframe is fully charged, thanks to an integrated pivot ball. During the development of the VARIODYN® cabinet system – light version, special attention has been given to the high weight of the devices such as station amplifier and UPS by increasing the maximum load capacity of the 19” doorframe. The low weight of the mounting system reduces transport cost and facilitates mounting.

    Features & Benefits:
    • Save space and money
    • Easy to mount on the wall
    • Easy to open even while the 19” doorframe is fully charged
    • Integrated pivot ball
    Certifications:
    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER