/content/hbtbt/de/de/search-results.html

    Gehäuse und -Erweiterungen

    Fibre Optic Convertor

    Auslaufmodell

    Fibre Optic Convertors are required for connection of digital call stations DCS or universal interface module UIM to VARIODYN D1. If the system is in use for VA purposes, it is necessary to provide power either from 24 V DC source or from a battery.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Fibre Optic Convertors are required for connection of digital call stations DCS or universal interface module UIM to VARIODYN D1. In the case of safety-relevant systems, the voltage supply must come from the 24 V DC emergency power supply of the voice alarm system or via an external power supply unit.

    Spezifikationen

    Andere

    • Brand
      • ESSER

    Andere

    • Brand
      • ESSER
    • Brand : ESSER