/content/hbtbt/de/de/search-results.html

    Gehäuse und -Erweiterungen

    HDZ Series PTZ Cameras

    Auslaufmodell

    HDZ Series of IP-based products, the high definition, True Day/Night HDZ PTZ cameras provide extremely crisp video up to 2 million effective pixels

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    HDZ Series of IP-based products, the high definition, True Day/Night HDZ PTZ cameras provide extremely crisp video up to 2 million effective pixels. HDZ provides 1080p (1920 x 1080) resolution at full frame rate, a 360° continuous rotation function and a zoom lens which combine to give you the flexibility to clearly view a target area with desired width and depth. The 1/2.8 progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate colour rendition through a wide variety of lighting conditions. HDZ also supports the ONVIF specification for interoperability between network video products.

    HDZ has support for Power over Ethernet (PoE) and installing either model is simple. In the event of a network failure, HDZ has the option to record captured video to a Micro SDHC providing an additional level of security to the user. HDZ is also equipped with Wide Dynamic Range (WDR), which is ideal for environments with high contrast and changing light conditions.

    Features & Benefits:
    • 20x optical zoom/10X Digital Zoom
    • On board camera storage – Micro SDHC card support (up to 32GB)
    • Up to 25 fps at 1080p (30 fps for NTSC); Up to 50 fps at 720p (60 fps for NTSC) progressive scan
    • Wide Dynamic Range
    • ONVIF Profile S compatible
    • Supports both dynamic and static IP addresses
    • Wide range of mounting options available (1.5” NPT)
    • High preset speed up to 400°/sec
    • Selectable compression formats
    • Choice of 24 VAC or PoE power inputs (24 VAC required for outdoor model heater)
    • IP66/Vandal Proof Acrylic (Using IK10 acrylic accessory satisfies IK10 impact standard for HDZ unit
    Certifications:
    • CE EN55022, FCC Part 15B
    • CE EN50130-4
    • EU: EN60950-1, EN60950-22
    • EN50581
    Spezifikationen

    Andere

    • Brand
      • Honeywell Security

    Andere

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security