/content/hbtbt/de/de/search-results.html

    housings and hardware

    Notifier Dress Plate DVC

    Auslaufmodell

    Dress panel is used with CA-1 chassis when the CMIC-1 is not used. It Provides mounting options on right two bays for two ACS annunciators, or for blank plates.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Dress panel is used with CA-1 chassis when the CMIC-1 is not used. It Provides mounting options on right two bays for two ACS annunciators, or for blank plates. The DVC is the heart of an integrated, full-featured Audio Command Center. The DVC Digital Voice Command combines the capabilities of a powerful digital audio processor, an event driven audio message generator, and a router.

    Features & Benefits:
    • Programmable from NUP port using Verifier Tools
    • Up to 32 minutes of standard quality or 4 minutes of high quality digital audio storage.
    • Supports twisted-pair wire media. Supports single- and multi-mode fibre-optic media when used with fibre option modules
    • 4-channel analogy audio supported with optional DVC-AO
    • Up to 1000 audio sequences
    • Message prioritization
    • Equations support flexible programming for distribution of messages
    • Electrically isolated digital audio ports for direct connection with up to 32 Digital Audio Loop (DAL) devices.
    • Style 4 or 7 configurations supported
    • DCC (Display and Control Center) capabilities when used with optional DVC-KD
    Certifications:
    • UL Listed: S635
    • ULC Listed: S635
    • FM Approved
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten