/content/hbtbt/de/de/search-results.html

    Gehäuse und -Erweiterungen

    Remote Microphone and Cabinet

    Auslaufmodell

    The RM-1 Series remote microphones can be utilized with the DVC Digital Voice Command Centre and DAA2 amplifiers, or to expand a legacy installation.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The RM-1 Series Remote Microphones provides a cost effective microphone interface for paging to selected speaker zones. The Power and Trouble LEDs provide easy-to-understand visual indications of its status. Various mounting options are available. The microphone assembly can be mounted in a small, compact enclosure or located in a comprehensive paging command centre.

    Features & Benefits:
    • Automatic gain control circuit
    • Supervised microphone
    • Form-C trouble contacts
    • Form-C contacts activated when microphone is in use
    • Power On LED
    • Trouble LED
    • Pluggable terminal blocks
    • Low-level audio (LLA) IN and THRU screws
    Certifications:
    • UL: S635
    • ULC: CS118/CS733 Vol. 12
    • MEA: 327-94-E Vol.III
    • CSFM: 7165-0028:0224 (NFS-3030/NFS2-3030)
    • FM: Approved (RM-1, RM-1SA)
    • FDNY: #6058 (NFS2-3030)
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER