/content/hbtbt/de/de/search-results.html

    Gehäuse und -Erweiterungen

    SX180115 Instreamer Audio

    Auslaufmodell

    Audio Instreamer are used for encoding an analogue audio source in real time into a configurable format (MP3, PCM, G.711, G.722) and transmission via TCP, UDP, Shoutcast, RTP multicast format to configurable destinations.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Audio Instreamer are used for encoding an analogue audio source in real time into a configurable format (MP3, PCM, G.711, G.722) and transmission via TCP, UDP, Shoutcast, RTP multicast format to configurable destinations. Typically used in high quality broadcast applications. It has status LEDs, monitor output, single stereo analog audio input on RCA connectors and Ethernet output (RJ-45).It is complete with transformer for 230 VAC power supply.