/content/hbtbt/de/de/search-results.html

    housings and hardware

    Wall-mounted Cabinet for DVCRPU

    Auslaufmodell

    The wall-mounted cabinet for the DVCRPU has a door that provides a clear view of the interior, and is hinged downward to provide unimpeded user access from any direction.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The wall-mounted cabinet for the DVCRPU has a door that provides a clear view of the interior, and is hinged downward to provide unimpeded user access from any direction. NOTIFIER key lock can be replaced with included thumb-turn latch (keyless entry is not intended for UL 864 remote microphone applications, requires AHJ approval). A mounting location for an STS-200 tamper switch (ordered separately) is provided. They can be used to house a DVCRPU and a CMIC-RP. Alternately, it has two mounting locations that can be used for ACM-24AT or AEM-24AT annunciators or a BMP-1 Blank Module Plate. An RM-1 remote paging microphone can be installed on the right side for applications where the DVC-RPU is not used. 
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten