/content/hbtbt/de/de/search-results.html

    Meldegeräte

    Fire Alarm Remote Indicator

    Notifier’s slim line remote indicators are unobtrusive and easy to install. It has three terminal design with resistive and non-resistive terminals. It suits System Sensor and other brands. It is compatible with conventional or addressable detectors.

    Übersicht

    Notifier’s slim line remote indicators are unobtrusive and easy to install. A full range of remote indicators are available to compliment the fire alarm systems. It has low current consumption. It has three terminal design with resistive and non-resistive terminals. It suits System Sensor and other brands. It is compatible with conventional or addressable detectors. It has pre drilled counter sunk holes.

    Features & Benefits:
    • Low current consumption
    • Three terminal design with resistive and non-resistive terminals
    • Suits System Sensor and other brands
    • Compatible with conventional or addressable detectors
    • Easy to install
    • Pre drilled counter sunk holes
    Spezifikationen

    Andere

    • Brand
      • Honeywell
    • Current Rating
      • 15 ampere

    Andere

    • Brand
      • Honeywell
    • Current Rating
      • 15 ampere
    • Brand : Honeywell
    • Current Rating : 15 ampere